IESNA:LM-63-2002
[TEST]P1444984
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-72W-T3)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (72W)
[MORE]OPTICS - TYPE 3
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11477
TILT=NONE
1 27928 1 181 25 1 2 0.352 0.352 0.352
1 1 73.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
1566.4 1613.1 1665 1722 1785.2 1853.6 1928.7 2008.5 2095.9 2190.8
2292.2 2400.5 2518 2644.2 2780.4 2925.5 3076.1 3225.8 3373.2 3510.8
3637 3749.9 3849.1 3936.7 4012.3 4077.7 4133.1 4180 4218.6 4250.7
4275.3 4292.6 4304.5 4310.3 4310.3 4305.7 4295.9 4281.5 4262.6 4240.8
4215.3 4185.3 4150 4110.5 4066.2 4015.4 3958.3 3898 3832.3 3760.4
3680 3591.9 3497 3396 3289.5 3177.1 3059.8 2939.3 2814.2 2686.1
2547.9 2401.2 2245.1 2085.9 1928.4 1784.2 1659.5 1555.4 1448.1 1291.6
1060.1 751.1 468.2 352.8 238.6 124.4 106.1 92 80.5 70.8
61.8 53.7 46.2 39.5 32.7 25.9 19.7 13.6 8.1 3.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1611.9 1662.2 1717.3 1777.8 1843.8 1914.2 1991.3 2073.6 2163.7
2259.5 2363.7 2474.1 2593.5 2723.3 2858.5 3001.8 3142.4 3281.4 3413.7
3538.7 3652.4 3754.2 3845.2 3926.2 3997.6 4058.4 4110.5 4155.7 4191.1
4220.3 4243.3 4258.9 4268.8 4272.9 4272 4266.7 4257.2 4243.7 4226.8
4205.9 4180.4 4152.9 4119.6 4081.5 4040.2 3992.5 3939 3880.2 3813.6
3740.4 3659.5 3572.8 3477.7 3373.5 3266.4 3150.7 3035.8 2912.4 2788.3
2658.9 2524.8 2383.6 2235.2 2087.6 1940.9 1806.3 1686.9 1579.9 1471.2
1331.1 1129.8 856.7 563.6 418.2 277.6 137 113 96.5 83.4
72.4 62.5 53.6 45.2 38 30.8 23.7 17.3 11.3 5.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1608.7 1653.9 1701.3 1753.6 1811.5 1873.9 1942.3 2014.8 2092.9
2176.3 2265.4 2360.1 2463.2 2574.2 2690.5 2809.7 2929.3 3048.3 3166.2
3279.1 3388 3487.9 3581.9 3669.1 3749 3821.2 3886.7 3944.9 3996.3
4041.3 4079.4 4110.9 4138.9 4160.3 4175.9 4185.7 4189.8 4190.3 4185.3
4175.9 4161.9 4143.4 4120.8 4094.5 4062.8 4027.6 3988.7 3944.7 3895.4
3839.4 3778.2 3710 3637.1 3555.6 3467.8 3371.9 3272.2 3166.3 3058.3
2944.8 2827.8 2708.6 2587.2 2463.9 2336.8 2209.7 2084.5 1963.8 1850.6
1743.7 1639.2 1522.9 1386.5 1201.8 939.4 653.9 419.1 321.8 227.1
132.5 106.1 89.3 74.9 60.8 45.8 35.5 25.3 15.1 6.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1601.9 1637.7 1676.6 1718.6 1764.2 1814.2 1867.9 1925 1986.5
2052.2 2122.8 2196.3 2274.7 2358.8 2446.7 2541.3 2637.9 2734.9 2829
2922.7 3015.5 3103.1 3187.8 3267.7 3342.8 3414.1 3482.8 3547.1 3607
3663.8 3716 3763.3 3807.8 3847.5 3883.2 3914.9 3942 3964.3 3983.4
3998.3 4009.2 4016.8 4019.3 4017.4 4011 4000.9 3986.2 3965.5 3941.7
3911.7 3875.9 3833 3785.7 3731.7 3671.9 3604.6 3532.3 3452.1 3364.9
3273 3173.7 3069.5 2960 2847.2 2732.5 2617.8 2503.9 2389 2274.2
2158.9 2044.7 1929.8 1808.7 1669.9 1493.1 1273 1000.9 673.7 363.3
242.7 123.7 102.1 87.3 74.2 61.8 50 37.3 22.7 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1593.1 1618.3 1645.4 1675.2 1706.4 1741.4 1778.6 1819 1862.6
1908.8 1957 2007.6 2062.3 2118.6 2178.3 2242 2307 2375.7 2447.8
2520.8 2593 2664 2735.1 2804.3 2870.9 2936.1 2997.5 3056 3111.2
3165.1 3214.2 3261.1 3305.4 3346.7 3385.7 3422.6 3457.4 3489.3 3519.8
3547.7 3573.7 3597.4 3619.7 3639.1 3656.4 3672.9 3686.4 3697.3 3705.8
3710.8 3712.3 3709.8 3703 3690.2 3671.3 3646.5 3614.6 3574 3526.5
3471.5 3407.2 3338.4 3262.8 3179.6 3089.8 2990.8 2886.9 2771.5 2650.4
2520.4 2374.2 2208.3 2023 1819.3 1602.1 1377 1142.1 886.1 620.5
380.5 244.5 112.4 82.9 66.2 51.2 37.9 27.6 17.4 8.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1582.5 1595.1 1610 1626.6 1644 1663.9 1685.8 1709.7 1735.3
1763.1 1792.4 1823.8 1856.7 1891 1926.3 1963.4 2002.1 2041.8 2083.1
2126.1 2170.5 2217.3 2264.6 2313.5 2363 2413 2463.1 2512.3 2560.2
2607.3 2653.4 2698.5 2742.7 2784.5 2824.2 2863 2900.3 2935.6 2969.8
3002.3 3033.2 3062.8 3091.4 3118.6 3144.5 3170.9 3194.4 3216 3235.5
3253.1 3268.1 3280.5 3290.1 3297.6 3301.9 3301.5 3295.6 3284.9 3267.9
3244.1 3213.9 3175.2 3127.9 3071.9 3006.2 2932.2 2846.7 2751.2 2639
2497.6 2326.4 2123.7 1901.9 1672 1423.7 1117.3 757.7 435.5 330.1
230.3 130.5 110.8 90.7 68.7 51.7 38.6 28.3 18 8.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1562.6 1563.3 1566.2 1569.6 1574.3 1580.2 1588.9 1598.6 1609.6
1622.7 1637.3 1652.6 1668.3 1685 1702.4 1721.7 1741.5 1762.4 1783.9
1806.4 1829.4 1853.2 1877.9 1903.5 1928.8 1954.8 1982.1 2009.8 2038.4
2066.9 2095.9 2125.5 2154.8 2184.1 2213.7 2242.7 2272.1 2300.8 2330.4
2359.4 2387 2413.7 2439.6 2464.1 2487.6 2511.5 2534.3 2555.6 2574.9
2593.8 2612.4 2629.2 2644.4 2657.4 2668.9 2677.8 2685.3 2689.5 2689.3
2685.2 2676.3 2662.1 2640.6 2611 2575.3 2529.7 2471 2380.1 2246.1
2068.2 1851 1647.8 1470.7 1255.8 950.7 645.5 340.7 180.1 120.9
104.7 88.6 72.5 60.9 50 39.4 29.3 20.2 14 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1551 1540.8 1532.5 1525.5 1519.6 1515 1513 1512.2 1512.3
1513.8 1516.8 1520.7 1525.4 1530 1535.4 1541.9 1549.1 1557 1565.9
1575.5 1585.8 1595.7 1606.3 1617.9 1629.5 1641.3 1652.9 1664.7 1676.6
1689.3 1702 1715.5 1729.6 1743.2 1757.8 1772.9 1788 1803.8 1819.9
1837.1 1855 1872.7 1890.9 1910.1 1929.3 1949.7 1969.9 1991.5 2013.3
2035.7 2059.1 2083.3 2106.6 2129 2149.9 2169.2 2187.4 2204 2219.2
2233.4 2244.5 2251.7 2255.1 2253.7 2247.6 2233.5 2212.5 2178.8 2109.8
2000.4 1857.8 1705.1 1575.8 1465.8 1312.3 1012.7 713.2 414.3 211.2
128.7 106.7 84.7 62.8 50 39.1 30 21.9 15.4 9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1540.9 1521.2 1503.4 1487.3 1472.7 1459.8 1448.8 1439.7 1431.8
1425.2 1419.5 1415.1 1411.8 1408.6 1406.5 1404.8 1404.4 1404 1404
1404.3 1405.3 1407.5 1409.8 1412.7 1416.1 1420.3 1425.3 1430.5 1436.6
1443.2 1450.4 1458.2 1466.4 1475.4 1484.5 1494.1 1503.9 1514.4 1525.2
1536.5 1548 1560.2 1573.4 1586.8 1601.2 1616.6 1632.5 1648.7 1666.3
1684.4 1703.4 1723.3 1744.2 1766.8 1790.4 1814.4 1839.3 1864.9 1891.2
1918.2 1944.6 1971.5 1997.9 2023.7 2048.4 2070.8 2090 2105.9 2113.7
2115.8 2102.2 2066.1 2004.4 1929.6 1852.4 1793.3 1730.4 1602.9 1324.8
906.1 490.1 233.7 152.2 124.2 103.1 82 60.8 39.2 26.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1532.8 1504.9 1480.1 1456.8 1436.3 1417.4 1400.1 1384.1 1369.8
1357.5 1346.2 1336.4 1327.5 1319.8 1313.1 1306.7 1300.8 1295.7 1291.2
1287.2 1283.4 1280.6 1278.5 1277.1 1276.8 1277.3 1278 1279.4 1281.6
1284.2 1287.7 1291.6 1295.9 1300.8 1306.7 1313.1 1320.5 1328.5 1337.3
1346.8 1356.4 1366.9 1378.2 1389.7 1401.5 1413.1 1425.1 1437.9 1451.5
1465.6 1481.1 1497 1514 1532.3 1551.8 1573.3 1595.8 1621.7 1649.5
1678.4 1709.6 1742.8 1779.7 1818.3 1859.1 1904.4 1950.6 1998.3 2049.6
2103.2 2158.8 2211.8 2259.1 2285.8 2297 2266.7 2191 2034.1 1814
1550.8 1193.7 952.7 711.7 471.7 296.6 210.7 124.7 40.9 27.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1527.9 1494 1462.7 1434.9 1410 1386.2 1364.5 1345 1326.5
1309.5 1295 1281.8 1269.9 1258.6 1247.9 1238.2 1229.1 1220.7 1213.8
1208 1202.9 1198.4 1194.7 1191.2 1188.5 1186.3 1184.6 1183.8 1183.8
1184.3 1185.7 1188.1 1191.3 1195.2 1200.1 1205.8 1212.1 1219 1226.1
1233.6 1241.2 1249.6 1258 1266.7 1275.3 1284.2 1293.6 1303.9 1314.5
1326.3 1338.7 1351.5 1365.1 1379.5 1395.5 1412.2 1430.9 1451.9 1475.3
1500.8 1528.8 1558.4 1590.7 1627.8 1669.9 1715.4 1769 1830.7 1900.2
1973.7 2028.7 2082.7 2153.9 2220.2 2271.7 2285.8 2246.2 2051.9 1766.1
1469.4 1351.4 1302.2 1014.5 726.8 439.6 255.2 204.3 153.5 102.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1524.5 1487.8 1453.5 1422.5 1394.7 1368.5 1344.1 1322.1 1301.2
1282.5 1265.7 1250.2 1236.2 1222.4 1209.9 1198.3 1187.9 1178.4 1169.7
1161.8 1155.4 1149.4 1144.3 1140 1137.1 1134.9 1133.4 1132.9 1133.5
1135 1137.5 1140.5 1144.3 1148.6 1153.1 1157.5 1162.2 1166.7 1171.5
1176.6 1181.8 1186.8 1192.3 1198.6 1205.3 1212.4 1220 1228.6 1238.1
1248.8 1261.1 1274.2 1287.3 1301.4 1317.6 1334.8 1352.8 1370.9 1388.5
1408.3 1434.2 1464.5 1498.5 1537.7 1583.5 1636.4 1694 1755.5 1793.4
1825.7 1871.4 1900.7 1891.9 1831.8 1657.7 1353.4 1038.4 997.1 1251
1459.2 1123.9 788.6 454.5 252.9 182 111.1 40.6 27.5 14.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1524.1 1486.2 1451.1 1419.7 1391 1363.5 1338.4 1315.7 1294.1
1274.6 1257 1241 1225.6 1211.3 1198.5 1185.9 1175 1164.4 1155
1146.7 1139.3 1132.9 1127.8 1123.8 1120.8 1118.7 1117.7 1118.1 1119.8
1122.6 1126.4 1131.2 1136.8 1142.6 1149.4 1156.6 1163.9 1171.4 1179
1186.4 1193.7 1201.1 1208.3 1215.3 1221.5 1226.6 1231.2 1236.2 1241.2
1245.8 1251.2 1258.2 1267 1276.1 1286.7 1299.4 1313.5 1325.6 1338.9
1359 1386.4 1415.1 1448.7 1490.8 1538.1 1592.3 1650.6 1697.6 1728.3
1766.8 1794.3 1775.4 1678.2 1463.2 1119.9 802 743.7 999.3 1251.9
992 732.1 472.9 243.2 170.9 98.6 28.2 19 9.8 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1527.1 1490.8 1457 1427 1398.8 1372.7 1348.9 1326.5 1306.4
1288 1271.5 1256 1241.6 1228.3 1216.1 1204.6 1194.2 1184.6 1175.7
1167.8 1161.3 1155.5 1150.8 1147 1144.6 1143 1142 1142.1 1143.5
1146.2 1149.2 1152.9 1156.9 1161.2 1165.8 1170.6 1175.8 1181.5 1187.2
1193.1 1199.1 1205.5 1212.2 1219.7 1227.4 1235.4 1244 1253 1262.7
1273.5 1285.1 1297.6 1310.9 1325.8 1342 1358.8 1377.1 1396 1414
1434.3 1460.9 1492.4 1526.9 1568.2 1614.9 1667.4 1723.3 1781.8 1816.2
1846.8 1889.4 1916 1907.8 1850.2 1685 1386.8 1100.4 1089.7 1337.9
1488 1127.8 767.6 412.8 243.7 159.5 103.5 48 25.9 3.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1532.7 1500.5 1470.4 1443.4 1419 1396.4 1375 1356 1338.3
1322 1308 1295.5 1284 1273.2 1262.9 1253.4 1245 1237.1 1230.7
1225.1 1220.4 1216.7 1213.4 1210.8 1208.8 1207.8 1207.1 1207.4 1208.3
1210.1 1212.7 1216.5 1220.9 1225.7 1231.1 1237.3 1244.3 1251.5 1259.5
1268.1 1277 1286 1295.6 1305.2 1315 1325.3 1335.5 1346.1 1356.7
1368.3 1380.4 1393.6 1407.5 1422.9 1439.7 1457.8 1478.4 1500.9 1525.7
1553.1 1583.4 1616.1 1649.7 1687.4 1731.2 1778.7 1830.8 1890.6 1957.8
2026.6 2078.4 2133 2201.9 2263.3 2302.9 2308.1 2258.9 2050.6 1735.9
1407.9 1302.8 1303.4 980.4 657.3 341.6 273.3 204.9 136.6 68.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1540.6 1514.9 1491.3 1469.5 1450.2 1432.9 1416.6 1402.4 1389
1377.1 1366.9 1357.8 1350.5 1344 1338.9 1333.5 1328.8 1325 1321.1
1317.7 1315 1313.7 1312.7 1312.7 1313.4 1314.6 1316.6 1319.3 1322.7
1326.3 1330.6 1336.1 1341.9 1348 1355.1 1362 1369.7 1378.1 1387.1
1396.8 1406.7 1417.4 1428.4 1440.1 1452.2 1465.1 1478.2 1492.5 1506.5
1521.6 1537.3 1554.4 1572.8 1593.1 1614.9 1638.4 1663.4 1689.7 1719
1749 1781.3 1814.6 1850.3 1887.1 1926.9 1967.5 2007.5 2049.8 2097
2144 2192.5 2236.8 2272 2282.3 2265.2 2192.6 2085.5 1917.4 1723.3
1453.7 1146 838.1 531.6 312.2 223.5 134.8 48.5 32.7 17
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1550.7 1533 1517.6 1503.7 1491.6 1480.8 1471.8 1464.3 1457.6
1451.5 1447 1443.7 1441.3 1440.2 1440.2 1440.7 1441.6 1443.6 1446
1448.5 1451.5 1455.1 1459.2 1463.8 1469 1474.5 1480.3 1486.9 1493.8
1501.6 1509.9 1519 1528.1 1537.6 1547.7 1558.2 1568.6 1579.6 1591.4
1603.6 1616.3 1629.9 1644.2 1659 1674.2 1689.5 1706.3 1723.9 1742.3
1762.6 1783.5 1804.6 1826.4 1848.7 1871.3 1895.1 1919.4 1943.3 1965.1
1986.9 2009.2 2031.1 2052.4 2072.2 2090.6 2105.6 2119 2128 2129.9
2124.1 2099.9 2049.1 1970.3 1887.7 1806.6 1722.7 1608.6 1376.1 1004.1
632.2 267.6 161.9 125 103.3 81.5 59.8 41.8 28.4 15
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1561.6 1554.2 1548.3 1544.2 1541 1539.5 1539.5 1540.7 1542.6
1545.9 1550.4 1556.2 1563.3 1570.7 1578.4 1586.9 1596.4 1606.5 1617.6
1629.3 1641.5 1654.2 1667.2 1680.2 1693.4 1707.7 1721.3 1735.8 1750.1
1765.1 1779.6 1794.5 1809.3 1825 1840.8 1857.8 1874.7 1892.5 1910.5
1929.2 1948 1967 1987.2 2007.6 2028.3 2049.5 2070.9 2092 2113.7
2135.9 2158 2180.3 2200.1 2219.4 2236.5 2252.1 2265.9 2277.7 2286.6
2294.1 2298.7 2299.5 2295.7 2288.6 2275.1 2253.6 2222.2 2165.2 2067.9
1926.3 1760.4 1608.8 1475.5 1329.4 1043.8 758.3 474.1 239.4 137.8
114.5 91.1 68 55.6 44.8 35 26.5 19 13.2 7.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1565.1 1568.8 1574.1 1580.8 1589 1598.5 1609.6 1622.2 1635.2
1650.6 1667.7 1685.3 1704.1 1724.1 1744.7 1766.8 1789.3 1812.5 1836.8
1861.6 1888 1914.5 1942.3 1970.8 1999.6 2028.9 2058.7 2089.4 2120.9
2152.5 2183.9 2215.3 2247.1 2278.8 2311 2342.7 2374 2404.8 2434.8
2464.7 2492.2 2519.6 2546.3 2573.7 2599.3 2622.1 2643.1 2663.1 2681.4
2698 2712.2 2724.9 2734.6 2742 2747.3 2749.1 2747.9 2743.8 2735.7
2722.5 2703.6 2679.1 2647.8 2607.5 2559.3 2499.6 2419.2 2297.7 2129.2
1916.8 1698 1495.1 1296.9 1048.9 723.6 411.1 306.4 207.2 107.9
91.6 78.4 66.2 55.1 44.4 35.2 25.9 16.6 9.3 3.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1576.6 1592 1608.9 1628.5 1648.8 1671.8 1696.4 1722.5 1750.9
1781.6 1814.4 1847.8 1883.6 1921.2 1960.2 2000.6 2043.1 2087.2 2132.9
2180.2 2229 2280.1 2333.8 2388.5 2442.7 2497.5 2552.5 2606.7 2659.6
2710.5 2759.8 2806.2 2850.9 2893.4 2933.7 2972.8 3008.6 3043.5 3075.5
3106.1 3135.6 3164.1 3191.3 3216.6 3240.3 3261.2 3280.4 3296.6 3310
3320.6 3328.4 3333.2 3334.8 3332.7 3326 3313 3294.6 3271.2 3243
3208.3 3166.9 3118.3 3062.1 2999 2925.7 2842.3 2750.7 2641.4 2508.6
2342.7 2138.8 1910.4 1672.2 1436.4 1171.9 850.6 516.7 388.8 266.2
143.6 119.6 101.9 82.6 63.4 47.4 36.6 25.8 15.1 6.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1587.1 1614.7 1644 1676 1710 1747.7 1788.1 1830.7 1877.1
1925.9 1977.9 2032.2 2090.5 2150.6 2215.2 2283.9 2355.4 2429.7 2506
2584 2662.7 2740.6 2816 2888.4 2958.6 3024.3 3086.8 3144.7 3200.6
3252.9 3301 3346.7 3389.8 3430.3 3468.4 3503.6 3536.5 3567.8 3596.9
3623.4 3647.7 3669.9 3689.2 3706.3 3721.4 3733.7 3743 3748.8 3751
3749.4 3744.4 3734.5 3720.3 3701.7 3677.1 3646.7 3609.4 3563.9 3513.7
3454.7 3388.5 3316.5 3235.2 3146.5 3052.6 2951.6 2841.9 2725.3 2596.9
2452.5 2286.1 2101.6 1896.7 1671 1433 1198.3 965.7 718.5 470.3
346.5 223.8 101.1 77.3 61.4 46.4 35.8 25.2 14.6 6.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1597.2 1634.9 1675.6 1719.8 1767.5 1818.7 1874.5 1934.6 1998.9
2066 2139.2 2215.5 2299.5 2387.1 2480.7 2578.8 2679.7 2782 2882.8
2982 3076.6 3165.1 3250.2 3329.2 3404 3474.5 3541.4 3603.8 3663.2
3717.2 3768.1 3814.2 3857.7 3896.4 3931.4 3962.2 3988.7 4012.2 4030.5
4044.9 4054 4058.3 4059.3 4056.1 4047 4033.3 4014.6 3991.5 3963.1
3930.3 3891.2 3845.7 3795.1 3739.3 3677.3 3608.5 3533.9 3451.1 3363.6
3269.4 3168.4 3062.9 2954.5 2841.4 2726.5 2610.9 2495.4 2378.2 2262.5
2144.3 2020.5 1895 1756.2 1597.3 1405.1 1173.6 892.5 580.5 425.1
271.5 117.9 99.2 85.3 72.3 59.8 47.8 33.9 20 6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1604.9 1651.4 1700.3 1754.7 1813.5 1877.6 1947 2019.8 2101
2185.2 2277.2 2376.6 2481.9 2595.5 2712.7 2834.5 2958.3 3082.6 3200.8
3317.1 3422.5 3522.5 3618.7 3706.2 3786.7 3860.5 3925.3 3983 4034.6
4078.2 4115.9 4146.3 4170.9 4190.7 4205 4213.3 4216.6 4214.9 4208.3
4197.7 4182 4162.3 4138.1 4110.1 4078.1 4042.8 4001.9 3957.6 3908.6
3853.1 3791.7 3722.4 3648.1 3567.4 3481.2 3385.6 3284.9 3178.5 3068.8
2954 2836.7 2716.3 2595.3 2473.8 2351.4 2229.9 2107.3 1986.7 1872.5
1765.8 1656.3 1533.5 1388.6 1186.8 924.5 653.7 425.5 327.7 229.9
132.1 106.4 88.8 74.1 59.6 44.5 34.3 24.1 14 5.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1610.3 1661.4 1717 1778 1843.5 1915.7 1993.5 2076.5 2167.6
2265.4 2371.2 2482.8 2605.1 2735.8 2870.6 3010.6 3153.7 3296.3 3430.8
3555.8 3672.1 3774.5 3865.7 3944.9 4014.8 4074.3 4124.5 4166.8 4202.6
4230.1 4251.5 4267.5 4277.4 4281.5 4279.8 4273.3 4262.6 4248.2 4230.5
4209.2 4184.1 4155.3 4122.4 4086.9 4045.4 3998.6 3946.7 3889.2 3823.3
3752.9 3673.7 3587.6 3494.1 3392.7 3285 3170.8 3052 2928.1 2801.5
2673.7 2537.5 2395.4 2251.5 2104.7 1961.4 1827.6 1708.8 1603.4 1493.3
1359 1167.8 902.3 608.9 354.9 249.4 144.9 116.9 99.4 85.7
74.2 64 54.9 46.4 39.2 31.8 24.3 17.6 11.3 5.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1566.4 1613.1 1665 1722 1785.2 1853.6 1928.7 2008.5 2095.9 2190.8
2292.2 2400.5 2518 2644.2 2780.4 2925.5 3076.1 3225.8 3373.2 3510.8
3637 3749.9 3849.1 3936.7 4012.3 4077.7 4133.1 4180 4218.6 4250.7
4275.3 4292.6 4304.5 4310.3 4310.3 4305.7 4295.9 4281.5 4262.6 4240.8
4215.3 4185.3 4150 4110.5 4066.2 4015.4 3958.3 3898 3832.3 3760.4
3680 3591.9 3497 3396 3289.5 3177.1 3059.8 2939.3 2814.2 2686.1
2547.9 2401.2 2245.1 2085.9 1928.4 1784.2 1659.5 1555.4 1448.1 1291.6
1060.1 751.1 468.2 352.8 238.6 124.4 106.1 92 80.5 70.8
61.8 53.7 46.2 39.5 32.7 25.9 19.7 13.6 8.1 3.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
